JAJSTJ2 June 2024 DRV2911-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES | ||||||
IPVDDQ | PVDD sleep mode current | VPVDD > 6 V, RESETZ = 0, TA = 25 °C | 1.5 | 2.5 | µA | |
RESETZ = 0 | 2.5 | 5 | µA | |||
IPVDDS | PVDD standby mode current | VPVDD > 6 V, RESETZ = 1, PWMx = 0, IBK = 0, TA = 25 °C | 5 | 6 | mA | |
RESETZ = 1, PWMx = 0, IBK = 0 | 6 | 10 | mA | |||
IPVDD | PVDD operating mode current | VPVDD > 6 V, RESETZ = 1, fPWM = 25 kHz, TA = 25 °C | 11 | 13 | mA | |
VPVDD > 6 V, RESETZ = 1, fPWM = 200 kHz, TA = 25 °C | 19 | 22 | mA | |||
RESETZ =1, fPWM = 25 kHz | 12 | 17 | mA | |||
RESETZ =1, fPWM = 200 kHz | 18 | 30 | mA | |||
VAVDD | Analog regulator voltage | 0 mA ≤ IAVDD ≤ 30 mA | 3.1 | 3.3 | 3.465 | V |
IAVDD | External analog regulator load | 30 | mA | |||
VVCP | Charge pump regulator voltage | VCP with respect to PVDD | 3.6 | 4.7 | 5.25 | V |
tWAKE | Wakeup time | VPVDD > VUVLO, RESETZ = 1 to outputs ready and FAULTZ released | 1 | ms | ||
tSLEEP | Sleep Pulse time | RESETZ = 0 period to enter sleep mode | 120 | µs | ||
tRST | Reset Pulse time | RESETZ = 0 period to reset faults | 20 | 40 | µs | |
BUCK REGULATOR | ||||||
VBK | Buck
regulator average voltage (LBK = 47 µH, CBK = 22 µF) | VPVDD > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V |
VPVDD > 6.7 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 5.8 | V | ||
VPVDD < 6.0 V, 0 mA ≤ IBK ≤ 200 mA | VPVDD–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator
average voltage (LBK = 22 µH, CBK = 22 µF) | VPVDD > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V |
VPVDD > 6.7 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 5.8 | V | ||
VPVDD < 6.0 V, 0 mA ≤ IBK ≤ 50 mA | VPVDD–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator
average voltage (RBK = 22 Ω, CBK = 22 µF) | VPVDD > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V |
VPVDD > 6.7 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 5.8 | V | ||
VPVDD < 6.0 V, 0 mA ≤ IBK ≤ 40 mA | VPVDD–IBK*(RBK+2) | V | ||||
VBK_RIP | Buck regulator ripple voltage | VPVDD > 6 V, 0 mA ≤ IBK ≤ 200 mA, Buck regulator with inductor, LBK = 47 uH, CBK = 22 µF | –100 | 100 | mV | |
VPVDD > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with inductor, LBK = 22 uH, CBK = 22 µF | –100 | 100 | mV | |||
VPVDD > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with resistor; RBK = 22 Ω, CBK = 22 µF | –100 | 100 | mV | |||
IBK | External buck regulator load | LBK = 47 uH, CBK = 22 µF | 200 – IAVDD | mA | ||
LBK = 22 uH, CBK = 22 µF | 50 – IAVDD | mA | ||||
RBK = 22 Ω, CBK = 22 µF | 40 – IAVDD | mA | ||||
fSW_BK | Buck regulator switching frequency | Regulation Mode | 20 | 535 | kHz | |
Linear Mode | 20 | 535 | kHz | |||
VBK_UV | Buck regulator undervoltage lockout | VBK rising, VSEL_BK pin to Hi-Z | 2.7 | 2.8 | 2.9 | V |
VBK falling, VSEL_BK pin to Hi-Z | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, VSEL_BK pin tied to AVDD | 4.2 | 4.4 | 4.55 | V | ||
VBK falling, VSEL_BK pin tied to AVDD | 4.0 | 4.2 | 4.35 | V | ||
VBK_UV_HYS | Buck regulator undervoltage lockout hysteresis | Rising to falling threshold | 90 | 200 | 320 | mV |
IBK_CL | Buck regulator Current limit threshold | 360 | 600 | 900 | mA | |
IBK_OCP | Buck regulator Overcurrent protection trip point | 2 | 3 | 4 | A | |
tBK_RETRY | Overcurrent protection retry time | 0.7 | 1 | 1.3 | ms | |
LOGIC-LEVEL INPUTS (OUTOFF, PWMx, RESETZ) | ||||||
VIL | Input logic low voltage | 0 | 0.6 | V | ||
VIH | Input logic high voltage | Other Pins | 1.5 | 5.5 | V | |
RESETZ | 1.6 | 5.5 | V | |||
VHYS | Input logic hysteresis | Other Pins | 180 | 300 | 420 | mV |
RESETZ | 95 | 250 | 420 | mV | ||
IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | –1 | 1 | µA | |
IIH | Input logic high current | RESETZ, VPIN (Pin Voltage) = 5 V | 10 | 30 | µA | |
Other pins, VPIN (Pin Voltage) = 5 V | 30 | 75 | µA | |||
RPD | Input pulldown resistance | RESETZ | 150 | 200 | 300 | kΩ |
Other pins | 70 | 100 | 130 | kΩ | ||
CID | Input capacitance | 30 | pF | |||
FOUR-LEVEL INPUTS (SLEW) | ||||||
VL1 | Input mode 1 voltage (25V/μs) | Tied to AGND | 0 | 0.2*AVDD | V | |
VL2 | Input mode 2 voltage (50V/μs) | Hi-Z | 0.27*AVDD | 0.5*AVDD | 0.545*AVDD | V |
VL3 | Input mode 3 voltage (125V/μs) | 47 kΩ +/- 5% tied to AVDD | 0.606*AVDD | 0.757*AVDD | 0.909*AVDD | V |
VL4 | Input mode 4 voltage (200V/μs) | Tied to AVDD | 0.945*AVDD | AVDD | V | |
RPU | Input pullup resistance | To AVDD | 70 | 100 | 130 | kΩ |
RPD | Input pulldown resistance | To AGND | 70 | 100 | 130 | kΩ |
TWO-LEVEL INPUTS (VSEL_BK) | ||||||
VL1 | Input mode 1 voltage (5.0V) | Hi-Z | 0.27*AVDD | 0.5*AVDD | 0.545*AVDD | V |
VL2 | Input mode 2 voltage (5.7V) | Tied to AVDD | 0.945*AVDD | AVDD | V | |
RPU | Input pullup resistance | To AVDD | 70 | 100 | 130 | kΩ |
RPD | Input pulldown resistance | To AGND | 70 | 100 | 130 | kΩ |
TWO-LEVEL INPUTS (OCP) | ||||||
VL1 | Input mode 1 voltage (16A limit) | Tied to AGND | 0 | 0.09*AVDD | V | |
VL2 | Input mode 2 voltage (24A limit) | 22 kΩ ± 5% to AGND | 0.12*AVDD | 0.15*AVDD | 0.55*AVDD | V |
RPU | Input pullup resistance | To AVDD | 80 | 100 | 120 | kΩ |
RPD | Input pulldown resistance | To AGND | 80 | 100 | 120 | kΩ |
OPEN-DRAIN OUTPUTS (FAULTZ) | ||||||
VOL | Output logic low voltage | IOD = 5 mA | 0.4 | V | ||
IOH | Output logic high current | VOD = 5 V | –1 | 1 | µA | |
COD | Output capacitance | 30 | pF | |||
DRIVER OUTPUTS | ||||||
RDS(ON) | Total MOSFET on resistance (High-side + Low-side) | VPVDD > 6 V, IOUT = 1 A, TA = 25°C | 95 | 120 | mΩ | |
VPVDD < 6 V, IOUT = 1 A, TA = 25°C | 105 | 130 | mΩ | |||
VPVDD > 6 V, IOUT = 1 A, TJ = 150 °C | 140 | 185 | mΩ | |||
VPVDD < 6 V, IOUT = 1 A, TJ = 150 °C | 145 | 190 | mΩ | |||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VPVDD = 24 V, SLEW pin tied to AGND | 14 | 25 | 45 | V/µs |
VPVDD = 24 V, SLEW pin to Hi-Z | 30 | 50 | 80 | V/µs | ||
VPVDD = 24 V, SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 185 | V/µs | ||
VPVDD = 24 V, SLEW pin tied to AVDD | 130 | 200 | 280 | V/µs | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VPVDD = 24 V, SLEW pin tied to AGND | 14 | 25 | 45 | V/µs |
VPVDD = 24 V, SLEW pin to Hi-Z | 30 | 50 | 80 | V/µs | ||
VPVDD = 24 V, SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 185 | V/µs | ||
VPVDD = 24 V, SLEW pin tied to AVDD | 110 | 200 | 280 | V/µs | ||
ILEAK | Leakage current on OUTx | VOUTx = VPVDD, RESETZ = 1 | 5 | mA | ||
Leakage current on OUTx | VOUTx = 0 V, RESETZ = 1 | 1 | µA | |||
tDEAD | Output dead time (high to low / low to high) | VPVDD = 24 V, SR = 25 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 1800 | 3400 | ns | |
VPVDD = 24 V, SR = 50 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 1100 | 1550 | ns | |||
VPVDD = 24 V, SR = 125 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 650 | 1000 | ns | |||
VPVDD = 24 V, SR = 200 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 500 | 750 | ns | |||
tPD | Propagation delay (high-side / low-side ON/OFF) | VPVDD = 24 V, INHx/INLx = 1 to OUTx transition, SR = 25 V/µs | 2000 | 4550 | ns | |
VPVDD = 24 V, INHx/INLx = 1 to OUTx transition, SR = 50V/µs | 1200 | 2150 | ns | |||
VPVDD = 24 V, INHx/INLx = 1 to OUTx transition, SR = 125 V/µs | 800 | 1350 | ns | |||
VPVDD = 24 V, INHx/INLx = 1 to OUTx transition, SR = 200 V/µs | 650 | 1050 | ns | |||
tMIN_PULSE | Minimum output pulse width | SR = 200 V/µs | 600 | ns | ||
PROTECTION CIRCUITS | ||||||
VUVLO | Supply undervoltage lockout (UVLO) | PVDD rising | 4.3 | 4.4 | 4.5 | V |
PVDD falling | 4.1 | 4.2 | 4.3 | V | ||
VUVLO_HYS | Supply undervoltage lockout hysteresis | Rising to falling threshold | 140 | 200 | 350 | mV |
tUVLO | Supply undervoltage lockout deglitch time | 3 | 5 | 7 | µs | |
VCPUV | Charge pump undervoltage lockout (above PVDD) | Supply rising | 2.3 | 2.5 | 2.7 | V |
Supply falling | 2.2 | 2.4 | 2.6 | V | ||
VCPUV_HYS | Charge pump UVLO hysteresis | Rising to falling threshold | 75 | 100 | 140 | mV |
VAVDD_UV | Analog regulator undervoltage lockout | Supply rising | 2.7 | 2.85 | 3 | V |
Supply falling | 2.5 | 2.65 | 2.8 | V | ||
VAVDD_UV_HYS | Analog regulator undervoltage lockout hysteresis | Rising to falling threshold | 180 | 200 | 240 | mV |
IOCP | Overcurrent protection trip point | OCP pin tied to AGND | 10 | 16 | 22 | A |
IOCP | Overcurrent protection trip point | OCP pin tied to 22 kΩ ±5% to AGND | 15 | 24 | 30 | A |
tOCP | Overcurrent protection deglitch time | 0.06 | 0.3 | 0.6 | µs | |
tRETRY | Overcurrent protection retry time | 4 | 5 | 6 | ms | |
TOTW | Thermal warning temperature | Die temperature (TJ) | 135 | 145 | 155 | °C |
TOTW_HYS | Thermal warning hysteresis | Die temperature (TJ) | 15 | 20 | 26 | °C |
TTSD | Thermal shutdown temperature | Die temperature (TJ) | 170 | 180 | 190 | °C |
TTSD_HYS | Thermal shutdown hysteresis | Die temperature (TJ) | 15 | 20 | 25 | °C |
TTSD_FET | Thermal shutdown temperature (FET) | Die temperature (TJ) | 165 | 175 | 187 | °C |
TTSD_FET_HYS | Thermal shutdown hysteresis (FET) | Die temperature (TJ) | 18 | 25 | 30 | °C |