JAJSHW2A August 2019 – April 2020 DRV425-Q1
PRODUCTION DATA.
In applications with low-bandwidth or low sample-rate requirements, significantly reduce the average power dissipation of the DRV425-Q1 by powering down the device between measurements. The DRV425-Q1 requires 300 μs to fully settle the analog output VOUT, as shown in Figure 66. To minimize power dissipation, power down the device immediately after the ADC acquires the sample.