JAJSHW2A August   2019  – April 2020 DRV425-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fluxgate Sensor Front-End
        1. 8.3.1.1 Fluxgate Sensor
        2. 8.3.1.2 Bandwidth
        3. 8.3.1.3 Differential Driver for the Internal Compensation Coil
        4. 8.3.1.4 Magnetic Field Range, Overrange Indicator, and Error Flag
      2. 8.3.2 Shunt-Sense Amplifier
      3. 8.3.3 Voltage Reference
      4. 8.3.4 Low-Power Operation
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Linear Position Sensing
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Current Sensing in Busbars
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power Supply Decoupling
    2. 10.2 Power-On Start-Up and Brownout
    3. 10.3 Power Dissipation
      1. 10.3.1 Thermal Pad
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 サポート・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Layout Guidelines

The unique, integrated fluxgate of the DRV425-Q1 has a very high sensitivity that enables designing a closed-loop magnetic-field sensor with best-in-class precision and linearity. Observe proper PCB layout techniques because any current-conducting wire in the direct vicinity of the DRV425-Q1 generates a magnetic field that can distort measurements. Common passive components and some PCB plating materials contain ferromagnetic materials that are magnetizable. For best performance, use the following layout guidelines:

  • Route current-conducting wires in pairs: route a wire with an incoming supply current next to, or on top of, the return current path. The opposite magnetic field polarity of these connections cancel each other. To facilitate this layout approach, the DRV425-Q1 positive and negative supply pins are located adjacently.
  • Route the compensation coil connections close to each other as a pair to reduce coupling effects.
  • Minimize the length of the compensation coil connections between the DRV1/2 and COMP1/2 pins.
  • Route currents parallel to the fluxgate sensor sensitivity axis as illustrated in Figure 76. As a result, magnetic fields are perpendicular to the fluxgate sensitivity and have limited affect.
  • Vertical current flow (for example, through vias) generates a field in the fluxgate-sensitive direction. Minimize the number of vias in the vicinity of the DRV425-Q1.
  • Use passive components (for example, decoupling capacitors and the shunt resistor) that cannot be magnetized to prevent magnetic effects near the DRV425-Q1.
  • Do not use PCB trace finishes with nickel-gold plating because of the potential for magnetization.
  • Connect all GND pins to a local ground plane.

Ferrite beads in series with the power-supply connection reduce interaction with other circuits powered from the same supply voltage source. However, to prevent influence of the magnetic fields if ferrite beads are used, do not place them next to the DRV425-Q1.

The reference output (the REFOUT pin) refers to GND. Use a low-impedance and star-type connection to reduce the driver current and the fluxgate sensor current modulating the voltage drop on the ground track. The REFOUT and VOUT outputs are able to drive some capacitive load, but avoid large direct capacitive loading because of increased internal pulse currents. Given the wide bandwidth of the shunt-sense amplifier, isolate large capacitive loads with a small series resistor.

Solder the exposed thermal pad on the bottom of the package to the ground layer because the thermal pad is internally connected to the substrate that must be connected to the most-negative potential.

Figure 76 illustrates a generic layout example that highlights the placement of components that are critical to the DRV425-Q1 performance. For specific layout examples, see the DRV425EVM users guide.