JAJSG61B September 2018 – April 2019 DRV5015-Q1
PRODUCTION DATA.
The DRV5015-Q1 is powered from 2.5-V to 5.5-V DC power supplies. A decoupling capacitor close to the device must be used to provide local energy with minimal inductance. TI recommends using a ceramic capacitor with a value of at least 0.01 µF.