JAJSCY7A December 2014 – December 2015 DRV5053-Q1
PRODUCTION DATA.
For additional configuration information, see デバイスのマーキング and メカニカル、パッケージ、および注文情報.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBZ | LPG | ||
GND | 3 | 2 | GND | Ground pin |
VCC | 1 | 1 | Power | 2.7 to 38 V power supply. Bypass this pin to the GND pin with a 0.01-μF (minimum) ceramic capacitor rated for VCC. |
OUT | 2 | 3 | Output | Hall sensor analog output. 1 V output corresponds to B = 0 mT |