JAJSCY7A December 2014 – December 2015 DRV5053-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage | VCC | –22(2) | 40 | V |
Voltage ramp rate (VCC), VCC < 5 V | Unlimited | V/µs | ||
Voltage ramp rate (VCC), VCC > 5 V | 0 | 2 | ||
Output pin voltage | –0.5 | 2.5 | V | |
Output pin reverse current during reverse supply condition | 0 | –20 | mA | |
Magnetic flux density, BMAX | Unlimited | |||
Operating junction temperature, TJ | Q, see Figure 17 | –40 | 150 | °C |
E, see Figure 17 | –40 | 175 | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Power supply voltage | 2.7 | 38 | V | |
VOUT | Output pin voltage (OUT) | 0 | 2 | V | |
ISOURCE | Output pin current source (OUT) | 0 | 300 | µA | |
ISINK | Output pin current sink (OUT) | 0 | 2.3 | mA | |
TA | Operating ambient temperature | Q, see Figure 17 | –40 | 125 | °C |
E, see Figure 17 | –40 | 150 |
THERMAL METRIC(1) | DRV5053-Q1 | UNIT | ||
---|---|---|---|---|
DBZ (SOT-23) | LPG (TO-92) | |||
3 PINS | 3 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 333.2 | 180 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 99.9 | 98.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 66.9 | 154.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.9 | 40 | °C/W |
ψJB | Junction-to-board characterization parameter | 65.2 | 154.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VCC) | ||||||
VCC | VCC operating voltage | 2.7 | 38 | V | ||
ICC | Operating supply current | VCC = 2.7 to 38 V, TA = 25°C | 2.7 | mA | ||
VCC = 2.7 to 38 V, TA = TA, MAX(1) | 3 | 3.6 | ||||
ton | Power-on time | 35 | 50 | µs | ||
PROTECTION CIRCUITS | ||||||
VCCR | Reverse supply voltage | –22 | V | |||
IOCP,SOURCE | Overcurrent protection level | Sourcing current | 300 | µA | ||
IOCP,SINK | Overcurrent protection level | Sinking current | 2.3 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT (OUT) | ||||||
td | Output delay time | TA = 25°C | 13 | 25 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(2) | |
---|---|---|---|---|---|---|
VQ | Quiescent output | B = 0 mT |
0.9 | 1.02 | 1.15 | V |
ƒBW | Bandwidth(3) | 20 | kHz | |||
BN | Input-referred noise(1) | COUT = 50 pF
|
0.40 | 0.49 | 0.79 | mTpp |
Le | Linearity(4) | –BSAT < B < BSAT | 1% | |||
VOUT MIN | Output saturation voltage (min) | B < –BSAT | 0.2 | V | ||
VOUT MAX | Output saturation voltage (max) | B > BSAT | 1.8 | V | ||
DRV5053OA: –11 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V |
–17.5 | –11 | –5 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF |
5 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V |
73 | mT | ||
DRV5053PA: –23 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V |
–35 | –23 | –10 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF |
11 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V |
35 | mT | ||
DRV5053RA: –45 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V |
–70 | –45 | –20 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF |
22 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V |
18 | mT | ||
DRV5053VA: –90 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V |
–140 | –90 | –45 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF |
44 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V |
9 | mT | ||
DRV5053CA: 23 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V |
10 | 23 | 35 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF |
11 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V |
35 | mT | ||
DRV5053EA: 45 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V |
20 | 45 | 70 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF |
22 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V |
18 | mT |