JAJSHT7 August 2019 DRV5057-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Operating supply current | 6 | 10 | mA | |||
tON | Power-on time (see Figure 15)(2) | B(1) = 0 mT, no load on OUT | 0.6 | 0.9 | ms | ||
fPWM | PWM carrier frequency | 1.8 | 2.0 | 2.2 | kHz | ||
DJ | Duty cycle peak-to-peak jitter | From change in B to change in OUT | ±0.1 | %D(1) | |||
IOZ | High-impedance output leakage current | VCC = 5 V | 100 | nA | |||
VOL | Low-level output voltage | IOUT = 20 mA | 0.15 | 0.4 | V |