JAJSHT7 August 2019 DRV5057-Q1
PRODUCTION DATA.
PWM信号はエッジ間タイミングに基づくため、電圧ノイズやGND電位の不一致があっても信号完全性を確保できます。この信号はノイズ環境での長距離伝送に適しています。また、常に存在するクロックを使って、システム・コントローラは相互接続が正常であることを確認できます。さらに、デバイスには磁石温度補償が搭載されており、磁石のドリフトを補償することで、-40℃~+150℃の広い温度範囲にわたって線形のパフォーマンスを実現します。