JAJSN01 May 2024 DRV7308
ADVANCE INFORMATION
The DRV7308 integrates three comparators to protect the device, and external motor load, due to overload scenarios. DRV7308 has three integrated comparators, each monitoring voltage at SLA, SLB, and SLC pins separately. A voltage less than 2V at the ILIMIT pin enables the current limit circuitry and when the SLx voltage goes beyond the ILIMIT pin voltage, the device turns off all GaNFETs for a time tFCLR. The GaNFETs turn on again after tFCLR time elapses, depending on the status of input control signals. The current limit is reported by driving the HV_nFAULT pin low.