JAJSN01 May 2024 DRV7308
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GaN POWER TRANSISTOR | ||||||
RDS(ON) | GaN transistor on resistance | VGVDD = 15V, IOUTx = 1A,TJ = 25oC, | 205 | 320 | mΩ | |
RDS(ON) | GaN transistor on resistance | VGVDD = 15V, IOUTx = 1A, TJ = 150oC, | 370 | mΩ | ||
VSD | Third-quadrant mode source-drain voltage | INx = 0V, ISD = 0.1A, TJ = 25oC | 1.5 | V | ||
VSD | Third-quadrant mode source-drain voltage | INx = 0V, ISD = 4A, TJ = 25oC | 2.8 | V | ||
QRR | Reverse recovery charge | VR = 300 V, ISD = 4 A, dISD/dt = 0.2 A/ns | 0 | nC | ||
SWITCHING CHARACTERISTICS | ||||||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 0 | 5 | V/ns | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 0 | 5 | V/ns | ||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 1 | 10 | V/ns | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 1 | 10 | V/ns | ||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 2 | 20 | V/ns | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 2 | 20 | V/ns | ||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 3 | 40 | V/ns | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 3 | 40 | V/ns | ||
tpd,on | Propagation delay, turn on | VINHx, VINLx = logic low to high, VVM = 300V, ID = 4A, SR = 0 | 125 | ns | ||
tdelay,on | Turn on delay time | VINHx, VINLx = logic low to high, VVM = 300V, ID = 4A, SR = 0 | 75 | ns | ||
tpd,off | Propagation delay, turn off | VINHx, VINLx = logic high to low, VVM = 300V, ID = 4A, SR = 0 | 135 | ns | ||
tdelay,off | Turn off delay time | VINHx, VINLx = logic high to low, VVM = 300V, ID = 4A, SR = 0 | 75 | ns | ||
tDEAD | Output dead time (high to low) | VVM = 300V, IOUTx = 4A, Current going out of phase node (OUTx) | 40 | ns | ||
tDEAD | Output dead time (high to low) | VVM = 300V, IOUTx = 4A, Current going in to phase node (OUTx), SR = 0 | 100 | ns | ||
tDEAD | Output dead time (high to low) | VVM = 300V, IOUTx = 4A, Current going in to phase node (OUTx), SR = 1 or 2 or 3 | 100 | ns | ||
tDEAD | Output dead time (low to high) | VVM = 300V, IOUTx = 4A, Current going in to phase node (OUTx) | 40 | ns | ||
tMIN_PULSE | Minimum input pulse width changing the output low-high-low | VGVDD = 15V, VVM = 300V | 50 | ns | ||
tMIN_PULSE | Minimum input pulse width changing the output high-low-high | VGVDD = 15V, VVM = 300V | 50 | ns | ||
tstart | Start up time | VGVDD > VGVDD_UV_ON. EN = low to high, INLx = 1, low side GaNFET turns ON | 2 | ms | ||
toff | Device turn off time - to sleep | VGVDD > VGVDD_UV_ON. EN = high to low | 40 | 80 | us | |
tclr_flt | Time to clear any latched fault using EN | EN = low pulse witdth | 20 | 40 | us | |
toff | Device turn off time- gate driver off | VGVDD > VGVDD_UV_ON. EN = high to low, INLx = 1, low side GaNFET turns OFF | 500 | ns | ||
GVDD POWER SUPPLY | ||||||
IGVDD,Q | GVDD operating curent, driver enabled, no switching | EN = High, VVM = 300V, VGVDD = 15V, INx = 0 | 4 | mA | ||
IGVDD,3SW | GVDD average operating curent, driver enabled, GaN switching, No load at OUTx pins | EN = High, Fsw = 20kHz, 3-half bridge switching at 50% complimentary PWM, VVM = 300V, VGVDD = 15V, SR = 0 | 6 | mA | ||
VGVDD_UV_ON | GVDD undervoltage turn on threshold | GVDD rising | 10 | V | ||
VGVDD_UV_OFF | GVDD undervoltage turn off threshold | GVDD falling | 9 | V | ||
VGVDD_UV_HYS | GVDD undervoltge detection hysterisis | GVDD rising to falling threshold | 500 | mV | ||
tUVLO_GVDD | GVDD undervoltage deglitch time | 20 | µs | |||
BOOTSTRAP POWER SUPPLY | ||||||
RDS_ BST | Bootsrtap rectifier on resistance | VGVDD = 15V, VVM = 300V | 30 | Ω | ||
ILMT_BST | Bootstrap rectifier current limit | EN = High, VGVDD = 15V, VVM = 300V, INLx = High, INHx = Low, VBOOTx - VOUTx = 12V | 150 | 250 | mA | |
IBST_PK | Bootstrap rectifier peak transient current | EN = High, VGVDD = 15V, VVM = 300V, INLx = High, INHx = Low, VBOOTx - VOUTx = 0 V | 350 | mA | ||
IBST_Q | Bootstrap quiescent current | EN = High, INHx = Low, INLx = Low, VGVDD = 15V, VBOOTx - VOUTx = 12V | 100 | µA | ||
IBST_Q | Bootstrap quiescent current | EN = High, INHx = High, INLx = Low, VGVDD = 15V, VBOOTx - VOUTx = 12V | 350 | µA | ||
VBST_UV_ON | Bootstrap supply undervoltage -turn on | 9 | V | |||
VBST_UV_OFF | Bootstrap supply undervoltage -turn off | 8 | V | |||
VBST_UV_HYS | Bootstrap supply undervoltage -hysterisis | 500 | mV | |||
tBST_UV | Bootstrap supply undervoltage deglitch time | 20 | µs | |||
LOGIC-LEVEL INPUTS (EN, INHx, INLx, BRAKE) | ||||||
VIL | Input logic low voltage | INHx, INLx, BRAKE, EN | 0.8 | V | ||
VIH | Input logic high voltage | INHx, INLx, BRAKE, EN | 2.2 | V | ||
VHYS | Input logic hysteresis | INHx, INLx, BRAKE, EN | 400 | mV | ||
IIL | Input logic low current (INHx, INLx, BRAKE, EN) | VI = 0 V | -1 | 1 | µA | |
IIL | Input logic low current (BRAKE, EN) | VI = 0 V | -1 | 1 | µA | |
RPD | Input pulldown resistance | INHx, INLx, EN | 70 | 100 | 130 | kΩ |
RPD | Input pulldown resistance | BRAKE | 15 | 20 | 25 | kΩ |
tdeg | Input logic deglitch time | INHx, INLx | 25 | 50 | ns | |
tdeg | Input logic deglitch time | EN | 150 | 400 | ns | |
tdeg | Input logic deglitch time | BRAKE | 1200 | 2000 | ns | |
MULTI-LEVEL INPUT (SR) | ||||||
RL1 | SR setting = 0 | Tied to PGND | 0 | 1 | kΩ | |
RL2 | SR setting = 1 | Tied to GVDD | 0 | 1 | kΩ | |
RL3 | SR setting =2 | R tied to PGND (R = 5 kΩ to 15 kΩ) | 5 | 15 | kΩ | |
RL4 | SR setting = 3 | R tied to PGND (R = 40 kΩ to 100 kΩ) | 40 | 100 | kΩ | |
OPEN-DRAIN OUTPUTS (HV_nFAULT) | ||||||
VOL | Output logic low voltage | IOD = 5 mA | 0.4 | V | ||
IOH | Output logic high current | VOD = 5 V | -1 | 1 | µA | |
COD | Output capacitance | 30 | pF | |||
GaN PREDRIVER PROTECTION | ||||||
IOCP_GaN | Overcurrent detection threshold | VGVDD = 15V, VVM = 300V, TJ=25oC | 7.5 | A | ||
IOCP_GaN | Overcurrent detection threshold | VGVDD = 15V, VVM = 300V, TJ=125oC | 5 | A | ||
IOCP_GaN_BT | Blanking time (including deglitch) | VGVDD = 15V, VVM = 300V | 150 | ns | ||
IOCP_GaN_PD | Propagation delay (to FET turn off) | VGVDD = 15V, VVM = 300V | 50 | ns | ||
TSD_RISE | Thermal shutdown rising | Die temperature (TJ ) | 145 | 165 | 185 | oC |
TSD_FALL | Thermal shutdown falling | Die temperature (TJ ) | 125 | 145 | 165 | oC |
TSD_HYST | Thermal shutdown hysteresis | Die temperature (TJ ) | 20 | oC | ||
CURRENT LIMIT COMPARATOR | ||||||
Ib | Input bias current (ILIMIT) | VILIMIT = 0.5V | 1 | µA | ||
Voff | Input voltage offset | ±2.5 | mV | |||
VILIMIT_DIS | ILIMIT to disable threshold minimum voltage | 2.2 | 2.5 | V | ||
VILIMIT | Voltage range at ILIMIT | 2 | V | |||
tblank | Over current detection blanking on all SLx inputs, from any INHx/INLx turn on/off | 400 | 620 | ns | ||
tdeglitch | Overcurrent detection de-glitch time | 190 | 330 | ns | ||
tfilter | Input RC filter time (SLx) | VSLx = 0 to 1V step, VILIMIT = 0.63V | 250 | 450 | ns | |
tfilter | Input RC filter time (ILIMIT) | VILIMIT = 1 to 0V step, VSLx = 0.37V | 600 | 1000 | ns | |
tpd_OFF | Over current detection to all GaN turn off delay | VILIMIT = 0.63V, VSLx = 0 to 1V step, INx = constant | 1.2 | µs | ||
tpd_FAULT | Over current detection to HV_nFAULT pin report delay | VILIMIT = 0.63V, VSLx = 0 to 1V step, INx =constant | 1 | µs | ||
tF_CLR | Fault clear time after over current detection | 40 | 65 | µs | ||
OPERATIONAL AMPLIFIER | ||||||
VLINEAR | Output voltage swing | RL = 10k to GND | 0.02 | 4.9 | V | |
GBW | Gain bandwidth product | RL= 10k, G = +1 | 11 | MHz | ||
VSR_opamp | Output voltage slew rate | RL= 10k, G = +1 | 15 | V/µs | ||
tset | Settling time to ±1% | 2-V step , G = +1, CL = 130 pF, RL = 10k | 0.4 | µs | ||
AOL | Open-loop voltage gain | 0.04 V < VAMPOUT < 4.8 V, RL = 10 kΩ to GND | 106 | dB | ||
φm | Phase margin | G = +1, RL = 10k | 60 | o | ||
VCOM | Common mode input range | 0 | 5 | V | ||
VOFF | Input offset voltage error | TA = –40°C to 125°C | ±1 | mV | ||
VDRIFT | Drift offset | TA = –40°C to 125°C | ±0.5 | µV/oC | ||
Ibias | Input bias current | VAMPIN- = VAMPIN+ = 2.5V | ±100 | nA | ||
Ibias_off | Input bias offset current | VAMPIN- = VAMPIN+ = 2.5V | ±10 | nA | ||
CMRR | Common mode rejection ratio | – 0.1 V < VCM < 5 V, TA = –40°C to 125°C | 96 | dB | ||
ISC_opamp | Short-circuit current | ±20 | mA | |||
Zo | Open-loop output impedance | f = 5 MHz | 250 | Ω | ||
CL | Capacitive load drive | 130 | pF | |||
TEMPERATURE SENSOR | ||||||
VT | Temperature sense element output (VTEMP) voltage | TA = 25°C | 1.98 | V | ||
RT | Load resistance on VTEMP pin | 90 | kΩ | |||
CT | Maximum load capacitance at VTEMP pin | 130 | pF |