Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV8000-Q1
Automotive Highly-integrated, Multi-function Driver for Door Control
1 Features
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1:
–40°C to +125°C, TA
- 4.5V to 35V (40V abs. max) operating range
- H-bridge or dual-channel
half-bridge gate drivers
- Smart gate drive
architecture
- Tripler charge pump for
100% PWM
- Wide common mode current
shunt amplifier
- 1 Integrated Half-bridge with
IOUT Max 8A (RDSON = 132mΩ, 66mΩ per FET)
- 1 Integrated Half-bridge with
IOUT Max 7A (RDSON = 160mΩ, 80mΩ per FET)
- 2 Integrated Half-bridges with
IOUT Max 4A (RDSON = 400mΩ, 200mΩ per FET)
- 2 Integrated Half-bridges with
IOUT Max 1.3A load (RDSON = 1500mΩ, 750mΩ per
FET)
- 1 Configurable Integrated
High-side driver as Lamp or LED driver with IOUT Max 1.5/0.5A
(RDSON = 0.4/1.5Ω)
- 5 Integrated High-side drivers
for 0.5/0.25A load (RDSON = 1.5Ω)
- 1 High-side driver to
supply electro chromic (EC) glass MOSFET
- 1 external MOSFET gate
driver for charge of electro chromic glass
- 1 integrated Low-side FET
for discharge of electro chromic glass
- Internal 10bit PWM generator for
high-side drivers
- All high-side drivers support a low- or high- current threshold constant current
mode to drive a wide range of LED modules
- 1 external MOSFET gate
driver for heater
- Offline open load
detection
- VDS monitoring
of low RDSON MOSFET for short circuit detection
- Integrated driver output features
Current regulation (ITRIP)
- Muxable sense output (IPROPI)
- Internal current sensing
with proportional current output (IPROPI)
- Advanced die temperature
monitoring with multiple thermal clusters
- Scaled supply voltage
output
- Protection and diagnostic features with configurable fault
behavior
- Load diagnostics in both the off-state and on-state to
detect open load and short circuit
- Over current and over temperature protection
- Device Comparison Table