SLVSH22 May 2024 DRV8000-Q1
ADVANCE INFORMATION
Heater Section | Link to Section |
---|---|
Back to Top of Feature Section | Section 7.4 |
Heater Driver Control | Section 7.4.1.1 |
Heater Driver Protection | Section 7.4.1.2 |
This is an external high-side MOSFET gate driver that can be used for driving resistive heating elements. The driver is controlled through SPI or PWM, and has programmable active short detection and off-state open-load detection.