JAJSVQ6 November 2024 DRV81004-Q1
ADVANCE INFORMATION
A temperature sensor is integrated for each channel, causing an overheated channel to switch OFF to prevent device damage. The diagnosis bit ERRx is set (combined with Over Load protection). The channel can be switched ON after clearing the protection latch by setting the corresponding CLRx bit to 1b. This bit is set back to 0b internally after de-latching the channel.