JAJSVQ6 November 2024 DRV81004-Q1
ADVANCE INFORMATION
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VM | 10 | P | Analog supply voltage for power stage and protection circuits |
VDD | 14 | P | Digital supply voltage for SPI |
GND | 5 | G | Ground pin |
nSCS | 1 | I | Serial chip select. An active low on this pin enables the serial interface communications. Integrated pull-up to VDD. |
SCLK | 2 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. Integrated pull-down to GND. |
SDI | 3 | I | Serial data input. Data is captured on the falling edge of the SCLK pin. Integrated pull-down to GND. |
SDO | 4 | O | Serial data output. Data is shifted out on the rising edge of the SCLK pin. |
nSLEEP | 11 | I | Logic high activates Idle mode. Integrated pull-down to GND. |
IN0 | 13 | I | Connected to channel 2 by default and in Limp Home mode. Integrated pull-down to GND. |
IN1 | 12 | I | Connected to channel 3 by default and in Limp Home mode. Integrated pull-down to GND . |
OUT0 | 6 | O | Drain of low-side FET (channel 0) |
OUT2 | 7 | O | Drain of low-side FET (channel 2) |
OUT3 | 8 | O | Drain of low-side FET (channel 3) |
OUT1 | 9 | O | Drain of low-side FET (channel 1) |
PAD | - | - | Exposed pad. Connect the exposed pad to PCB ground for cooling and EMC. |