JAJSVQ9 September 2024 DRV81620-Q1
ADVANCE INFORMATION
Between VM_UVLO and VM_OP the undervoltage mechanism is triggered. If the device is operating and the supply voltage drops below the undervoltage threshold VM_UVLO, the logic sets the bit UVRVM to 1b. As soon as the supply voltage VM is above the minimum voltage operating threshold VM_OP, the bit UVRVM is set to 0b after the first Standard Diagnosis readout. Undervoltage condition on VM influences the status of the channels, as described in Section 7.3.2. Figure 7-12 shows the undervoltage behavior.