SLVSGC3 May 2020 DRV8210P
PRODUCTION DATA
The DRV8210P enters fault mode when encountering a fault. This protects the device and the output load. Device behavior in fault mode depends on the fault condition, as described in Section 8.3.3. The device leaves the fault mode and re-enters active mode once the recovery condition is met. Table 8-4 summarizes the fault conditions, response, and recovery.
FAULT | CONDITION | H-BRIDGE | RECOVERY |
---|---|---|---|
Undervoltage Lockout (UVLO) | VCC < VUVLO,VCC falling | Disabled | VCC > VUVLO,VCC rising |
Overcurrent (OCP) | IOUT > IOCP | Disabled | tRETRY |
Thermal Shutdown (TSD) | TJ > TTSD | Disabled | TJ < TTSD – THYS |