JAJSOH4 august 2023 DRV8213
PRODUCTION DATA
The principle of this stall detection scheme relies on the fact that motor current increases during stall conditions as shown in Figure 9-5. To implement stall detection, the microcontroller reads the voltage on the IPROPI pin using an ADC and compares it to a stall threshold set in firmware. Alternatively, a comparator peripheral may be used to set this threshold.