JAJSOH4 august 2023 DRV8213
PRODUCTION DATA
After the supply voltage on the VM pin (DSG package) or VCC pin (RTE package) has crossed the rising undervoltage threshold VUVLO, the INx pins are in a state other than IN1 = 0 & IN2 = 0, and tWAKE has elapsed, the device enters active mode. In this mode, the full-bridge, charge pump, and internal logic are active and the device is ready to receive inputs.
In the RTE package, when VVCC < VVM, the DRV8213 draws active current from the VM pin rather than the VCC pin (IVM). During this operating condition, IVCC is typically less than 500 nA. When VVCC > VVM, the device draws active current from the VCC pin, and the VM pin will only draw current required by the load. When VVCC = VVM, the active current may be drawn from either supply pin. The active current is typically less than 1.9 mA.