JAJSU39 April 2024 DRV8235
PRODUCTION DATA
After the supply voltage on the VM pin has crossed the rising undervoltage threshold, if nSLEEP is logic high and tWAKE has elapsed, and if the EN_OUT bit is 1b, the device enters active mode. In this mode, the full-bridge, and internal logic are active and the device is ready to receive inputs.