JAJSU39 April 2024 DRV8235
PRODUCTION DATA
Part Number | Package | Supply VM (V) | RDS(ON) (mΩ) | RMS Current Capacity (A) | Sensorless Position Sensing | Speed Regulation | Stall Detection | Package Size |
---|---|---|---|---|---|---|---|---|
DRV8214 | RTE | 1.65 to 11 | 240 | 2 | Yes | Yes | Yes | 3mm × 3mm |
DRV8215 | RTE | 1.65 to 11 | 240 | 2 | No | Yes | Yes | 3mm × 3mm |
DRV8234 | RTE | 4.5 to 38 | 600 | 2 | Yes | Yes | Yes | 3mm × 3mm |
DRV8235 | RTE | 4.5 to 38 | 600 | 2 | No | Yes | Yes | 3mm × 3mm |
DRV8213 | RTE | 1.65 to 11 | 240 | 2 | No | No | Yes | 3mm × 3mm |
DRV8213 | DSG | 1.65 to 11 | 240 | 2 | No | No | No | 2mm × 2mm |