Human body model (HBM), per
ANSI/ESDA/JEDEC JS-001(1)
±2000
V
Charged device model (CDM),
per JEDEC specification JESD22-C101(2)
±500
(1) JEDEC document JEP155 states that 500-V
HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±
2000 V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V
CDM allows safe manufacturing with a standard ESD control process. Pins listed as ±
500 V may actually have higher performance.