JAJSKK2 December 2021 DRV8251
PRODUCTION DATA
The DRV8251 device enters a fault mode when a fault is encountered. This is utilized to protect the device and the output load. The device behavior in the fault mode is described in and depends on the fault condition. The device will leave the fault mode and re-enter the active mode when the recovery condition is met.
FAULT | CONDITION | H-BRIDGE | INTERNAL CIRCUITS | RECOVERY |
---|---|---|---|---|
VM undervoltage (UVLO) | VM < VUVLO,falling | Disabled | Disabled | VM > VUVLO,rising |
Overcurrent (OCP) | IOUT > IOCP | Disabled | Operating | IOUT < IOCP and device is power cycled or reset using sleep mode |
Thermal Shutdown (TSD) | TJ > TTSD | Disabled | Operating | TJ < TTSD – THYS |