JAJSKK2 December 2021 DRV8251
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VM) | ||||||
IVMQ | VM sleep mode current | VVM = 24 V, IN1 = IN2 = 0, TJ = 25°C | 1 | µA | ||
IVM | VM active mode current | VVM = 24 V, IN1 = IN2 = 1 | 3 | 4 | mA | |
tWAKE | Turnon time | Control signal to active mode | 250 | µs | ||
tSLEEP | Turnoff time | Control signal to sleep mode | 0.8 | 1.5 | ms | |
LOGIC-LEVEL INPUTS (INx) | ||||||
VIL | Input logic low voltage | 0.5 | V | |||
VIH | Input logic high voltage | 1.5 | V | |||
VHYS | Input hysteresis | 200 | mV | |||
IIL | Input logic low current | VIN = 0 V | -1 | 1 | µA | |
IIH | Input logic high current | VIN = 3.3 V | 33 | 100 | µA | |
RPD | Input pulldown resistance | To GND | 100 | kΩ | ||
DRIVER OUTPUTS (OUTx) | ||||||
RDS(on)_HS | High-side MOSFET on resistance | VVM = 24 V, I = 1 A, fPWM = 25 kHz | 225 | mΩ | ||
RDS(on)_LS | Low-side MOSFET on resistance | VVM = 24 V, I = 1 A, fPWM = 25 kHz | 225 | mΩ | ||
VSD | Body diode forward voltage | IOUT = 1 A | 0.8 | V | ||
tRISE | Output rise time | VVM = 24 V, OUTx rising from 10% to 90% | 220 | ns | ||
tFALL | Output fall time | VVM = 24 V, OUTx falling from 90% to 10% | 220 | ns | ||
tPD | Input to output propagation delay | INx to OUTx | 0.7 | 1 | µs | |
tDEAD | Output dead time | 200 | ns | |||
SHUNT CURRENT SENSE AND REGULATION (ISEN, VREF) | ||||||
AV | ISEN gain | VREF = 2.5 V | 9.6 | 10 | 10.4 | V/V |
tOFF | Current regulation off time | 25 | µs | |||
tBLANK | Current regulation blanking time | 2 | µs | |||
PROTECTION CIRCUITS | ||||||
VUVLO | Supply undervoltage lockout (UVLO) | Supply rising | 4.15 | 4.3 | 4.45 | V |
Supply falling | 4.05 | 4.2 | 4.35 | V | ||
VUVLO_HYS | Supply UVLO hysteresis | Rising to falling threshold | 100 | mV | ||
tUVLO | Supply undervoltage deglitch time | 10 | µs | |||
IOCP | Overcurrent protection trip point | 4.5 ≤ VVM < 5.5 V | 3.7 | A | ||
VVM ≥ 5.5 V | 4.1 | A | ||||
VOCP_ISEN | Overcurrent protection trip point on ISEN pin | 0.7 | V | |||
tOCP | Overcurrent protection deglitch time | 1.5 | µs | |||
TTSD | Thermal shutdown temperature | 150 | 175 | °C | ||
THYS | Thermal shutdown hysteresis | 40 | °C |