JAJST19 February 2024 DRV8262-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DDW | |||
Single H-Bridge | Dual H-Bridge | |||
RSVD | IN4 | 38 | Input | PWM input for H-bridge 2 in dual H-bridge mode. Leave this pin unconnected in single H-bridge mode. |
RSVD | IN3 | 39 | Input | PWM input for H-bridge 2 in dual H-bridge mode. Leave this pin unconnected in single H-bridge mode. |
IPROPI | IPROPI2 | 30 | Output | Analog current output for H-bridge 2 in dual H-bridge mode. Connect to the other IPROPI pin in single H-bridge mode. |
IPROPI | IPROPI1 | 31 | Output | Analog current output for H-bridge 1 in dual H-bridge mode. Connect to the other IPROPI pin in single H-bridge mode. |
VREF | VREF2 | 33 | Input | Reference input to set current for H-bridge 2 in dual H-bridge mode. Tie to the other VREF pin in single H-bridge mode. DVDD can be used to provide VREF through a resistor divider. |
VREF | VREF1 | 34 | Input | Reference input to set current for H-bridge 1 in dual H-bridge mode. Tie to the other VREF pin in single H-bridge mode. DVDD can be used to provide VREF through a resistor divider. |
PGND | PGND12 | 3, 10 | Power | Power ground for H-bridge. Connect to system ground. |
PGND | PGND34 | 13, 20 | Power | Power ground for H-bridge. Connect to system ground. |
OUT1 | OUT3 | 17, 18, 19 | Output | Winding output. Connect to motor terminal. |
OUT2 | OUT4 | 14, 15, 16 | Output | Winding output. Connect to motor terminal. |
OUT1 | 4, 5, 6 | Output | Winding output. Connect to motor terminal. | |
OUT2 | 7, 8, 9 | Output | Winding output. Connect to motor terminal. | |
IN2 | 40 | Input | PWM input for H-bridge 1. | |
IN1 | 41 | Input | PWM input for H-bridge 1. | |
DECAY | 37 | Input | Decay setting pin. | |
TOFF | 35 | Input | PWM OFF time setting pin. | |
OCPM | 27 | Input | Determines the fault recovery method. Depending on the OCPM voltage, fault recovery can be either latch-off or auto-retry. | |
VCP | 1 | Power | Charge pump output. Connect a X7R, 1μF, 16V capacitor to VM. | |
VM | 2, 11, 12, 21 | Power | Power supply. Connect to supply voltage and bypass to PGND with two 0.01μF ceramic capacitors plus a bulk capacitor rated for VM. | |
GND | 22, 23 | Power | Device ground. Connect to system ground. | |
CPH | 44 | Power | Charge pump switching node. Connect a X7R, 0.022μF, VM rated ceramic capacitor from CPH to CPL. | |
CPL | 43 | |||
DVDD | 24 | Power | LDO output. Connect a X7R, 1μF, 10V ceramic capacitor to GND. | |
VCC | 25 | Power | Supply voltage for internal logic blocks. When no separate supply voltage is available, tie the VCC pin to the DVDD output. | |
nFAULT | 26 | Open Drain | Fault indication. Pulled logic low with fault condition; open drain output requires an external pullup resistor. | |
MODE1 | 28 | Input | Selects between dual and single H-bridge modes of operation. | |
MODE2 | 29 | Input | Selects the interface - between PH/EN and IN/IN. | |
nSLEEP | 42 | Input | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode. An nSLEEP low pulse clears latched faults. | |
RSVD | 32, 36 | - | Reserved. Leave Unconnected. | |
PAD | - | - | Thermal pad. |