JAJST19 February 2024 DRV8262-Q1
PRODUCTION DATA
The DRV8262-Q1 supports dual or single H-bridge with PH/EN or PWM interface. The mode of operation is selected by the MODE1 and MODE2 pins as shown in Table 6-2.
MODE1 |
MODE2 |
Dual or Single H-bridge |
Interface |
---|---|---|---|
0 |
0 |
Dual |
PH/EN |
Floating or DVDD |
Dual |
PWM |
|
1 |
0 |
Single | PH/EN |
Floating or DVDD |
Single |
PWM |
The INx inputs can be set to static voltages for 100% duty cycle drive, or the INx inputs can be pulse-width modulated for variable motor speed. The input pins can be powered before VM supply is applied.
Section 6.4.1 and Section 6.4.2 show the truth tables for each interface. Note that the tables do not take into account the internal current regulation feature. Additionally, the DRV8262-Q1 automatically handles the dead time generation when switching between the high-side and low-side MOSFETs of a H-bridge.