JAJST19 February 2024 DRV8262-Q1
PRODUCTION DATA
In this application example, the device is configured to drive a bidirectional current through one or two brushed-DC motors. The H-bridge configuration, polarity, interface and duty cycle are controlled with PWM and IO resources from the external controller to the INx and MODEx pins. The current limit threshold (ITRIP) is generated with a resistor divider from the VREF pin. The device is configured for the slow decay by tying the DECAY pin to ground.