JAJSJS9A july 2023 – july 2023 DRV8262
PRODUCTION DATA
Over operating free-air temperature range (unless otherwise noted). 12
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 70 | V |
Charge pump voltage (VCP, CPH) | –0.3 | VVM + 5.75 | V |
Charge pump negative switching pin (CPL) | –0.3 | VVM | V |
nSLEEP pin voltage (nSLEEP) | –0.3 | VVM | V |
Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
External logic supply (VCC) | -0.3 | 5.75 | V |
IPROPI pin voltage (IPROPI) | -0.3 | DVDD + 0.3 | V |
Control pin voltage | –0.3 | 5.75 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Reference input pin voltage (VREF) | –0.3 | 5.75 | V |
PGNDx to GND voltage | -0.5 | 0.5 | V |
PGNDx to GND voltage, < 1 μs | -2.5 | 2.5 | V |
Continuous OUTx pin voltage | –1 | VVM + 1 | V |
Transient 100 ns OUTx pin voltage | –3 | VVM + 3 | V |
Peak drive current | Internally Limited | A | |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |