JAJSFH4B November 2017 – July 2018 DRV8304
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Use Equation 9 and Equation 10 to calculate the value of IDRIVEP1 and IDRIVEP2 (respectively) for a gate to drain charge of 5 nC and a rise time from 100 to 300 ns.
Select a value for IDRIVEP that is between 16.67 mA and 50 mA. For this example, the value of IDRIVEP was selected as 45-mA source.
Use Equation 11 and Equation 12 to calculate the value of IDRIVEN1 and IDRIVEN2 (respectively) for a gate to drain charge of 5 nC and a fall time from 50 to 150 ns.
Select a value for IDRIVEN that is between 33.33 mA and 100 mA. For this example, the value of IDRIVEN was selected as 90-mA sink.