JAJSFH4B November 2017 – July 2018 DRV8304
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In this system example, the value of the VREF voltage is 3.3 V with a sense current from –20 to +20 A. The linear range of the SOx output is 0.25 V to VVREF – 0.25 V (from the VLINEAR specification). The differential range of the sense amplifier input is –0.3 to +0.3 V (VDIFF).
Therefore, the gain setting must be selected as 10 V/V or 20 V/V and the value of the sense resistor must be less than 10 mΩ to meet the power requirement for the sense resistor. For this example, the gain setting was selected as 10 V/V. The value of the resistor and worst case current can be verified that R < 10 mΩ and Imax = 20 A does not violate the differential range specification of the sense amplifier input (VSPxD).