JAJSFH4B November 2017 – July 2018 DRV8304
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Power supply voltage range | 6 | 38 | V |
VI | Logic level input voltage range | 0 | 5.5 | V |
fPWM | Applied PWM signal (INHX, INLX) | 200 (1) | kHz | |
IGATE_HS | High-side average gate drive current (GHX) | 15 (1) | mA | |
IGATE_LS | Low-side average gate drive current (GLX) | 15 (1) | mA | |
IDVDD | DVDD external load current | 30 (1) | mA | |
ISO | Shunt amplifier output current loading (SOX) | 0 | 5 | mA |
VOD | Open drain pull up voltage (nFAULT, SDO) | 0 | 5.5 | V |
IOD | Open drain output current (nFAULT, SDO) | 0 | 5 | mA |
TA | Operating ambient temperature | –40 | 125 | °C |