JAJSN64 January 2022 DRV8316-Q1
PRODUCTION DATA
If at any time the input supply voltage on the FB_BK pin falls lower than the VBK_UVLO threshold, all of the both high-side and low-side MOSFETs of the buck regulator are disabled and the nFAULT pin is driven low. The FAULT, BK_FLT and BUCK_UV bits are also latched high in the registers on SPI devices. Normal operation starts again (buck operation and the nFAULT pin is released) when the VBK undervoltage condition clears. The BUCK_UV bit stays set until cleared through the CLR_FLT bit or an nSLEEP pin reset pulse (tRST).