JAJSU28A March 2023 – November 2024 DRV8329-Q1
PRODUCTION DATA
To calculate the junction temperature of the DRV8329-Q1 from power losses, use Equation 17. Note that the thermal resistance θJA depends on PCB configurations such as the ambient temperature, numbers of PCB layers, copper thickness on top and bottom layers, and the PCB area.
The table below shows summary of equations for calculating each loss in the DRV8329-Q1.
Loss type | Equation |
---|---|
Standby power | Pstandby = VPVDD x IPVDDS |
GVDD CP mode (PVDD < 18V) | PLDO = 2 x VPVDD x IGVDD - VGVDD x IGVDD |
GVDD LDO mode (PVDD > 18V) | PLDO = (VPVDD - VGVDD) x IGVDD |
AVDD LDO | PLDO = (VPVDD - VAVDD) x IAVDD |