JAJSGQ9A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
Table 37 lists the example design input parameters for system design.
EXAMPLE DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
ADC reference voltage | VVREF | 3.3 V |
Sensed current | ISENSE | 0 to 40 A |
Motor RMS current | IRMS | 28.3 A |
Sense-resistor power rating | PSENSE | 3 W |
System ambient temperature | TA | –40°C to 125°C |