JAJSGQ9A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
After a SEN_OCP event in this mode, all the external MOSFETs are disabled and the nFAULT pin is driven low. The FAULT, SEN_OCP, and corresponding sense OCP bits are latched high in the SPI registers. Normal operation starts again automatically (gate driver operation and the nFAULT pin is released) after the tRETRY time elapses. The FAULT, SEN_OCP, and sense OCP bits stay latched until the tRETRY period expires.