JAJSFY1A August 2018 – June 2019 DRV8350 , DRV8350R , DRV8353 , DRV8353R
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
DRV8350H | DRV8350S | ||||
CPH | 1 | 1 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
CPL | 32 | 32 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
DVDD | 29 | 29 | PWR | 5-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the DVDD and GND pins. This regulator can source up to 10 mA externally. | |
ENABLE | 22 | 22 | I | Gate driver enable. When this pin is logic low the device goes to a low power sleep mode. An 8 to 40-µs pulse can be used to reset fault conditions. | |
GHA | 5 | 5 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHB | 12 | 12 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHC | 13 | 13 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GLA | 7 | 7 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLB | 10 | 10 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLC | 15 | 15 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GND | 30 | 30 | PWR | Device primary ground. Connect to system ground. | |
IDRIVE | 19 | — | I | Gate drive output current setting. This pin is a 7 level input pin set by an external resistor. | |
INHA | 23 | 23 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHB | 25 | 25 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHC | 27 | 27 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INLA | 24 | 24 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLB | 26 | 26 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLC | 28 | 28 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
MODE | 18 | — | I | PWM input mode setting. This pin is a 4 level input pin set by an external resistor. | |
NC | 21 | — | NC | No internal connection. This pin can be left floating or connected to system ground. | |
nFAULT | 17 | 17 | OD | Fault indicator output. This pin is pulled logic low during a fault condition and requires an external pullup resistor. | |
nSCS | — | 21 | I | Serial chip select. A logic low on this pin enables serial interface communication. | |
SCLK | — | 20 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. | |
SDI | — | 19 | I | Serial data input. Data is captured on the falling edge of the SCLK pin. | |
SDO | — | 18 | OD | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor. | |
SHA | 6 | 6 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHB | 11 | 11 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHC | 14 | 14 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SLA | 8 | 8 | I | Low-side source sense input. Connect to the low-side power MOSFET source. | |
SLB | 9 | 9 | I | Low-side source sense input. Connect to the low-side power MOSFET source. | |
SLC | 16 | 16 | I | Low-side source sense input. Connect to the low-side power MOSFET source. | |
VCP | 4 | 4 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VCP and VDRAIN pins. | |
VDRAIN | 3 | 3 | I | High-side MOSFET drain sense input and charge pump reference. Connect to the common point of the MOSFET drains. | |
VDS | 20 | — | I | VDS monitor trip point setting. This pin is a 7 level input pin set by an external resistor. | |
VGLS | 31 | 31 | PWR | 11-V internal regulator output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VGLS and GND pins. | |
VM | 2 | 2 | PWR | Gate driver power supply input. Connect to either VDRAIN or separate gate driver supply voltage. Connect a X5R or X7R, 0.1-µF, VM-rated ceramic and greater then or equal to 10-uF local capacitance between the VM and GND pins. |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
DRV8350RH | DRV8350RS | ||||
AGND | 27 | 27 | PWR | Device analog ground. Connect to system ground. | |
BST | 45 | 45 | PWR | Buck regulator bootstrap input. Connect a X5R or X7R, 0.01-µF, 16-V, capacitor between the BST and SW pins. | |
CPH | 4 | 4 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
CPL | 3 | 3 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
DGND | 41 | 41 | PWR | Device digital ground. Connect to system ground. | |
DVDD | 40 | 40 | PWR | 5-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the DVDD and DGND pins. This regulator can source up to 10 mA externally. | |
ENABLE | 33 | 33 | I | Gate driver enable. When this pin is logic low the device goes to a low power sleep mode. An 8 to 40-µs low pulse can be used to reset fault conditions. | |
FB | 48 | 48 | I | Buck feedback input. A resistor divider from the buck post inductor output to this pin sets the buck output voltage. | |
GHA | 8 | 8 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHB | 17 | 17 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHC | 18 | 18 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GLA | 10 | 10 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLB | 15 | 15 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLC | 20 | 20 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GND | 1 | 1 | PWR | Device primary ground. Connect to system ground. | |
IDRIVE | 30 | — | I | Gate drive output current setting. This pin is a 7 level input pin set by an external resistor. | |
INHA | 34 | 34 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHB | 36 | 36 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHC | 38 | 38 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INLA | 35 | 35 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLB | 37 | 37 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLC | 39 | 39 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
MODE | 29 | — | I | PWM input mode setting. This pin is a 4 level input pin set by an external resistor. | |
NC | 12 | 12 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 13 | 13 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 22 | 22 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 23 | 23 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 24 | 24 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 25 | 25 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 26 | 26 | NC | No internal connection. This pin can be left floating or connected to system ground. | |
NC | 32 | — | NC | No internal connection. This pin can be left floating or connected to system ground. | |
nFAULT | 28 | 28 | OD | Fault indicator output. This pin is pulled logic low during a fault condition and requires an external pullup resistor. | |
nSCS | — | 32 | I | Serial chip select. A logic low on this pin enables serial interface communication. | |
RCL | 46 | 46 | I | Current limit off time set input. Connect a resistor between RCL and GND. | |
RT/SD | 47 | 47 | I | On time set and remote shutdown input. Connect a resistor between RT/SD and VIN. | |
SCLK | — | 31 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. | |
SDI | — | 30 | I | Serial data input. Data is captured on the falling edge of the SCLK pin. | |
SDO | — | 29 | OD | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor. | |
SHA | 9 | 9 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHB | 16 | 16 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHC | 19 | 19 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SLA | 11 | 11 | I | Low-side source sense input. Connect to the low-side power MOSFET source. | |
SLB | 14 | 14 | I | Low-side source sense input. Connect to the low-side power MOSFET source. | |
SLC | 21 | 21 | I | Low-side source sense input. Connect to the low-side power MOSFET source. | |
SW | 42 | 42 | O | Buck switch node. Connect this pin to an inductor, diode, and the CB bootstrap capacitor. | |
VCC | 44 | 44 | PWR | 7-V internal regulator output. Gate supply for buck switch. Connect a X5R or X7R, 0.47-µF, 16-V ceramic capacitor between the VCC and GND pins. | |
VCP | 7 | 7 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VCP and VDRAIN pins. | |
VDRAIN | 6 | 6 | I | High-side MOSFET drain sense input and charge pump reference. Connect to the common point of the MOSFET drains. | |
VDS | 31 | — | I | VDS monitor trip point setting. This pin is a 7 level input pin set by an external resistor. | |
VGLS | 2 | 2 | PWR | 11-V internal regulator output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VGLS and GND pins. | |
VIN | 43 | 43 | PWR | Buck regulator power supply input. Place an X5R or X7R, VM-rated ceramic capacitor between the VIN and GND pins. | |
VM | 5 | 5 | PWR | Gate driver power supply input. Connect to either VDRAIN or separate gate driver supply voltage. Connect a X5R or X7R, 0.1-µF, VM-rated ceramic and greater then or equal to 10-uF local capacitance between the VM and GND pins. |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
DRV8353H | DRV8353S | ||||
AGND | 25 | 25 | PWR | Device analog ground. Connect to system ground. | |
CPH | 2 | 2 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
CPL | 1 | 1 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
DVDD | 38 | 38 | PWR | 5-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the DVDD and GND pins. This regulator can source up to 10 mA externally. | |
ENABLE | 31 | 31 | I | Gate driver enable. When this pin is logic low the device goes to a low power sleep mode. An 8 to 40-µs low pulse can be used to reset fault conditions. | |
GAIN | 30 | — | I | Amplifier gain setting. The pin is a 4 level input pin set by an external resistor. | |
GND | 39 | 39 | PWR | Device power ground. Connect to system ground. | |
GHA | 6 | 6 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHB | 15 | 15 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHC | 16 | 16 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GLA | 8 | 8 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLB | 13 | 13 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLC | 18 | 18 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
IDRIVE | 28 | — | I | Gate drive output current setting. This pin is a 7 level input pin set by an external resistor. | |
INHA | 32 | 32 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHB | 34 | 34 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHC | 36 | 36 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INLA | 33 | 33 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLB | 35 | 35 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLC | 37 | 37 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
MODE | 27 | — | I | PWM input mode setting. This pin is a 4 level input pin set by an external resistor. | |
nFAULT | 26 | 26 | OD | Fault indicator output. This pin is pulled logic low during a fault condition and requires an external pullup resistor. | |
nSCS | — | 30 | I | Serial chip select. A logic low on this pin enables serial interface communication. | |
SCLK | — | 29 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. | |
SDI | — | 28 | I | Serial data input. Data is captured on the falling edge of the SCLK pin. | |
SDO | — | 27 | OD | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor. | |
SHA | 7 | 7 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHB | 14 | 14 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHC | 17 | 17 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SNA | 10 | 10 | I | Shunt amplifier input. Connect to the low-side of the current shunt resistor. | |
SNB | 11 | 11 | I | Shunt amplifier input. Connect to the low-side of the current shunt resistor. | |
SNC | 20 | 20 | I | Shunt amplifier input. Connect to the low-side of the current shunt resistor. | |
SOA | 23 | 23 | O | Shunt amplifier output. | |
SOB | 22 | 22 | O | Shunt amplifier output. | |
SOC | 21 | 21 | O | Shunt amplifier output. | |
SPA | 9 | 9 | I | Low-side source sense and shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
SPB | 12 | 12 | I | Low-side source sense and shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
SPC | 19 | 19 | I | Low-side source sense and shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
VCP | 5 | 5 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VCP and VDRAIN pins. | |
VDRAIN | 4 | 4 | I | High-side MOSFET drain sense input and charge pump reference. Connect to the common point of the MOSFET drains. | |
VDS | 29 | — | I | VDS monitor trip point setting. This pin is a 7 level input pin set by an external resistor. | |
VGLS | 40 | 40 | PWR | 11-V internal regulator output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VGLS and GND pins. | |
VM | 3 | 3 | PWR | Gate driver power supply input. Connect to either VDRAIN or separate gate driver supply voltage. Connect a X5R or X7R, 0.1-µF, VM-rated ceramic and greater then or equal to 10-uF local capacitance between the VM and GND pins. | |
VREF | 24 | 24 | PWR | Shunt amplifier power supply input and reference. Connect a X5R or X7R, 0.1-µF, 6.3-V ceramic capacitor between the VREF and AGND pins. |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
DRV8353RH | DRV8353RS | ||||
AGND | 27 | 27 | PWR | Device analog ground. Connect to system ground. | |
BST | 45 | 45 | PWR | Buck regulator bootstrap input. Connect a X5R or X7R, 0.01-µF, 16-V, capacitor between the BST and SW pins. | |
CPH | 4 | 4 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
CPL | 3 | 3 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, VDRAIN-rated ceramic capacitor between the CPH and CPL pins. | |
DGND | 41 | 41 | PWR | Device ground. Connect to system ground. | |
DVDD | 40 | 40 | PWR | 5-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the DVDD and DGND pins. This regulator can source up to 10 mA externally. | |
ENABLE | 33 | 33 | I | Gate driver enable. When this pin is logic low the device goes to a low power sleep mode. An 8 to 40-µs low pulse can be used to reset fault conditions. | |
FB | 48 | 48 | I | Buck feedback input. A resistor divider from the buck post inductor output to this pin sets the buck output voltage. | |
GAIN | 32 | — | I | Amplifier gain setting. The pin is a 4 level input pin set by an external resistor. | |
GND | 1 | 1 | PWR | Device power ground. Connect to system ground. | |
GHA | 8 | 8 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHB | 17 | 17 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GHC | 18 | 18 | O | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
GLA | 10 | 10 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLB | 15 | 15 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
GLC | 20 | 20 | O | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
IDRIVE | 30 | — | I | Gate drive output current setting. This pin is a 7 level input pin set by an external resistor. | |
INHA | 34 | 34 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHB | 36 | 36 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INHC | 38 | 38 | I | High-side gate driver control input. This pin controls the output of the high-side gate driver. | |
INLA | 35 | 35 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLB | 37 | 37 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
INLC | 39 | 39 | I | Low-side gate driver control input. This pin controls the output of the low-side gate driver. | |
MODE | 29 | — | I | PWM input mode setting. This pin is a 4 level input pin set by an external resistor. | |
nFAULT | 28 | 28 | OD | Fault indicator output. This pin is pulled logic low during a fault condition and requires an external pullup resistor. | |
nSCS | — | 32 | I | Serial chip select. A logic low on this pin enables serial interface communication. | |
RCL | 46 | 46 | I | Current limit off time set input. Connect a resistor between RCL and GND. | |
RT/SD | 47 | 47 | I | On time set and remote shutdown input. Connect a resistor between RT/SD and VIN. | |
SCLK | — | 31 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. | |
SDI | — | 30 | I | Serial data input. Data is captured on the falling edge of the SCLK pin. | |
SDO | — | 29 | OD | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor. | |
SHA | 9 | 9 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHB | 16 | 16 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SHC | 19 | 19 | I | High-side source sense input. Connect to the high-side power MOSFET source. | |
SNA | 12 | 12 | I | Shunt amplifier input. Connect to the low-side of the current shunt resistor. | |
SNB | 13 | 13 | I | Shunt amplifier input. Connect to the low-side of the current shunt resistor. | |
SNC | 22 | 22 | I | Shunt amplifier input. Connect to the low-side of the current shunt resistor. | |
SOA | 25 | 25 | O | Shunt amplifier output. | |
SOB | 24 | 24 | O | Shunt amplifier output. | |
SOC | 23 | 23 | O | Shunt amplifier output. | |
SPA | 11 | 11 | I | Low-side source sense and shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
SPB | 14 | 14 | I | Low-side source sense and shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
SPC | 21 | 21 | I | Low-side source sense and shunt amplifier input. Connect to the low-side power MOSFET source and high-side of the current shunt resistor. | |
SW | 42 | 42 | O | Buck switch node. Connect this pin to an inductor, diode, and the CB bootstrap capacitor. | |
VCC | 44 | 44 | PWR | 7-V internal regulator output. Gate supply for buck switch. Connect a X5R or X7R, 0.47-µF, 16-V ceramic capacitor between the VCC and GND pins. | |
VCP | 7 | 7 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VCP and VDRAIN pins. | |
VDRAIN | 6 | 6 | I | High-side MOSFET drain sense input and charge pump reference. Connect to the common point of the MOSFET drains. | |
VDS | 31 | — | I | VDS monitor trip point setting. This pin is a 7 level input pin set by an external resistor. | |
VGLS | 2 | 2 | PWR | 11-V internal regulator output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the VGLS and GND pins. | |
VIN | 43 | 43 | PWR | Buck regulator power supply input. Place an X5R or X7R, VM-rated ceramic capacitor between the VIN and BGND pins. | |
VM | 5 | 5 | PWR | Gate driver power supply input. Connect to either VDRAIN or separate gate driver supply voltage. Connect a X5R or X7R, 0.1-µF, VM-rated ceramic and greater then or equal to 10-uF local capacitance between the VM and GND pins. | |
VREF | 26 | 26 | PWR | Shunt amplifier power supply input and reference. Connect a X5R or X7R, 0.1-µF, 6.3-V ceramic capacitor between the VREF and AGND pins. |