SLVSHQ2 December 2024 DRV8351-SEP
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VGVDD | Power supply voltage | GVDD | 5 | 15 | V | |
VSHx | High-side source pin voltage | SHx | -2 | 40 | V | |
VSHx | Transient 2µs high-side source pin voltage | SHx | -22 | 40 | V | |
VBST | Bootstrap pin voltage | BSTx | 5 | 55 | V | |
VBST | Bootstrap pin voltage | BSTx with respect to SHx | 5 | 15 | V | |
VIN | Logic input voltage | INHx, INLx | 0 | GVDD | V | |
fPWM | PWM frequency | INHx, INLx | 0 | 100 | kHz | |
VSHSL | Slew rate on SHx pin | 2 | V/ns | |||
CBOOT(1) | Capacitor between BSTx and SHx | 1 | µF | |||
TA | Operating ambient temperature | –55 | 125 | °C | ||
TJ | Operating junction temperature | –55 | 150 | °C |