JAJS491K July 2008 – March 2021 DRV8800 , DRV8801
PRODUCTION DATA
The motor voltage to use will depend on the ratings of the motor selected and the desired RPM. A higher voltage spins a brushed DC motor faster with the same PWM duty cycle applied to the power FETs. A higher voltage also increases the rate of current change through the inductive motor windings.