JAJSLS6D June 2014 – November 2020 DRV8801A-Q1
PRODUCTION DATA
The DRV8801A-Q1 device is designed to operate from an input-voltage supply (VBB) range between 6.5 V and 36 V. One 0.1-µF ceramic capacitor rated for VBB must be placed as close as possible to the VBB pin. In addition to the local decoupling caps, additional bulk capacitance is required and must be sized accordingly to the application requirements.