over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
VMx | Power supply voltage | –0.3 | 47 | V |
| Digital pin voltage | –0.5 | 7 | V |
VREF | Input voltage | –0.3 | 4 | V |
| ISENSEx pin voltage(3) | –0.8 | 0.8 | V |
| Peak motor drive output current, t < 1 μS | Internally limited | A |
| Continuous motor drive output current(4) | 0 | 5 | A |
| Continuous total power dissipation | See Section 6.4 | |
TJ | Operating virtual junction temperature | –40 | 150 | °C |
TA | Operating ambient temperature | –40 | 85 | °C |
Tstg | Storage temperature | –60 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 6.3 is not implied. Exposure to absolute–maximum–rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground pin.
(3) Transients of ±1 V for less than 25 ns are acceptable.
(4) Power dissipation and thermal limits must be observed.