JAJSQ24E may 2010 – march 2023 DRV8840
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply Voltage | VM | 24 V |
Motor Winding Resistance | RM | 3.9 V |
Motor Winding Inductance | LM | 2.9 mH |
Target Chopping Current | ITRIP | 1.5 A |
Sense Resistor | RSENSE | 100 mΩ |
VREF Voltage | VREF | 0.75 V |