JAJSM96 may 2023 DRV8849
PRODUCTION DATA
Table 9-1 lists the design input parameters for a typical application.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor 1 winding resistance | RL1 | 2.4 Ω/phase |
Motor 2 winding resistance | RL2 | 2 Ω/phase |
Motor 1 winding inductance | LL1 | 5.8 mH/phase |
Motor 2 winding inductance | LL2 | 4.7 mH/phase |
Motor 1 full step angle | θstep1 | 1.8°/step |
Motor 2 full step angle | θstep2 | 1.8°/step |
Target microstepping level (motor 1) | nm1 | 1/32 step |
Target microstepping level (motor 2) | nm2 | 1/256 step |
Target motor 1 speed | v1 | 46.8 rpm |
Target motor 2 speed | v2 | 23.4 rpm |
Target full-scale current (motor 1) | IFS1 | 1.3 A |
Target full-scale current (motor 2) | IFS2 | 1.3 A |