JAJSM96 may 2023 DRV8849
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VMx) | –0.3 | 40 | V |
Charge pump voltage (VCP, CP1) | –0.3 | VVM + 7 | V |
Charge pump negative switching pin (CP2) | –0.3 | VVM | V |
Sleep mode input voltage (nSLEEP) | -0.3 | 5.75 | V |
Control input voltage | –0.3 | 5.75 | V |
PGND pin voltage | -0.5 | 0.5 | V |
PGND pin voltags for < 1 μs | -2.5 | 2.5 | V |
Reference input pin voltage (VREFx) | –0.3 | 5.75 | V |
Open drain output current (nFAULTx) | 0 | 10 | mA |
Continuous phase node pin voltage (OUTxA, OUTxB) | –1 | VVM + 1 | V |
Transient 100 ns phase node pin voltage (OUTxA, OUTxB) | –3 | VVM + 3 | V |
Output current | 0 | 1.5 | A |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |