JAJSI17D November 2013 – October 2019 DRV8850
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Device power supply voltage | 2 | 5.5 | V |
VIN | Logic level input voltage | 0 | VCC | V |
IOUT | H-bridge continuous output current(1) | 0 | 5 | A |
IOUT | H-bridge peak output current(1) | 0 | 8 | A |
fPWM | Externally applied PWM frequency | 0 | 50 | kHz |
TA | Ambient temperature | –40 | 85 | °C |