JAJSI17D November 2013 – October 2019 DRV8850
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tR, tF | Rise and fall time (measured at OUTx) | RSR connected to GND | 70 | ns | |||
RSR = 24 kΩ | 0.7 | µs | |||||
RSR = 2.4 MΩ | 70 | µs | |||||
tDELAY | Propagation delay (measured as time between input edge to output change) | RSR connected to GND | 500 | ns | |||
RSR = 24 kΩ | 750 | ns | |||||
RSR = 2.4 MΩ | 50 | µs | |||||
tDEAD | Dead time (measured as time OUTx FET is Hi-Z) | Low-side slow decay
LS OFF to HS ON |
RSR short to GND | 400 | ns | ||
RSR = 24 kΩ | 2.6 | µs | |||||
RSR = 2.4 MΩ | 110 | µs | |||||
Low-side slow decay
HS OFF to LS ON |
RSR short to GND | 400 | ns | ||||
RSR = 24 kΩ | 2.6 | µs | |||||
RSR = 2.4 MΩ | 110 | µs | |||||
High-side slow decay or fast decay
HS OFF to LS ON |
RSR short to GND | 400 | ns | ||||
RSR = 24 kΩ | 2.6 | µs | |||||
RSR = 2.4 MΩ | 110 | µs | |||||
High-side slow decay or fast decay
LS OFF to HS ON |
RSR short to GND | 600 | ns | ||||
RSR = 24 kΩ | 3.9 | µs | |||||
RSR = 2.4 MΩ | 165 | µs |