JAJSI17D November 2013 – October 2019 DRV8850
PRODUCTION DATA.
A corresponding input pin controls the individual FETs in the DRV8850 device. Shoot-through (the condition when both HS and LS FETs are turned on at the same time) is not allowed; with this input condition, both the HS and LS FETs turn off.
Table 3 lists the logic for the DRV8850 device.
INxL | INxH | OUTx |
---|---|---|
0 | 0 | Z |
0 | 1 | H |
1 | 0 | L |
1 | 1 | Z |