JAJSI17D November 2013 – October 2019 DRV8850
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS | |
---|---|---|---|---|
NAME | NO. | |||
POWER AND GROUND | ||||
GND | 1, 12, 13, 24, Thermal pad | — | Device ground | |
LDOOUT | 15 | — | LDO regulator output | Bypass to GND with a 2.2-μF 6.3-V ceramic capacitor |
VCC | 18, 19, 20 | — | Device supply | Bypass to GND with 0.1-μF and 10-μF 6.3-V ceramic capacitors |
VCP | 17 | — | Charge pump | Connect a 0.1-μF 6.3-V ceramic capacitor to VCC |
CONTROL | ||||
IN1H | 5 | I | Input 1 HS FET enable | Active high enables HS FET for output 1
Internal pulldown resistor |
IN1L | 6 | I | Input 1 LS FET enable | Active high enables LS FET for output 1
Internal pulldown resistor |
IN2H | 7 | I | Input 2 HS FET enable | Active high enables HS FET for output 2
Internal pulldown resistor |
IN2L | 8 | I | Input 2 LS FET enable | Active high enables LS FET for output 2
Internal pulldown resistor |
LDOEN | 10 | I | LDO regulator enable | Logic low disables LDO regulator
Logic high enables LDO regulator Internal pulldown resistor |
LDOFB | 14 | I | LDO regulator feedback | Resistor divider from LDOOUT sets LDO output voltage
May be connected to LDOIN to enable LDO |
nSLEEP | 9 | I | Sleep mode input | Logic low puts device in low-power sleep mode
Logic high for typical operation Internal pulldown resistor |
SR | 11 | IO | Slew rate control | Resistor to ground sets output slew rate |
OUTPUT | ||||
OUT1 | 2, 3, 4 | O | Output 1 | Connect to motor winding |
OUT2 | 21, 22, 23 | O | Output 2 | |
VPROPI | 16 | O | Current sense output | Output current is proportional to H-bridge current. 1 kΩ, 1% resistor to GND for 2-A maximum current with VCC at 2 V. See Equation 1 if more current is required |