JAJSCW7D January 2016 – November 2018 DRV8884
PRODUCTION DATA.
Table 1 lists the recommended external components for the DRV8884 device.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM | VM | GND | Two 0.01-µF ceramic capacitors rated for VM |
CVM | VM | GND | Bulk electrolytic capacitor rated for VM |
CVCP | VCP | VM | 16-V, 0.22-µF ceramic capacitor |
CSW | CPH | CPL | 0.022-µF X7R capacitor rated for VM |
CAVDD | AVDD | GND | 6.3-V, 0.47-µF ceramic capacitor |
CDVDD | DVDD | GND | 6.3-V, 0.47-µF ceramic capacitor |
RnFAULT | VCC (1) | nFAULT | >4.7 kΩ |
RREF | RREF | GND | Resistor to limit chopping current must be installed. See the Typical Application section for value selection. |