JAJSCW7D January 2016 – November 2018 DRV8884
PRODUCTION DATA.
Table 10 gives design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor winding resistance | RL | 2.6 Ω/phase |
Motor winding inductance | LL | 1.4 mH/phase |
Motor full step angle | θstep | 1.8°/step |
Target microstepping level | nm | 1/8 step |
Target motor speed | v | 120 rpm |
Target full-scale current | IFS | 1.0 A |