JAJSHS2 August 2019 DS160PR410
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Slave Mode | ||||||
TSDA-HD | Data hold time | 0.75 | ns | |||
TSDA-SU | Data setup time | 100 | ns | |||
TSDA-R | SDA rise time, read operation | Pull-up resistor = 1 kΩ, Cb = 50pF | 150 | ns | ||
TSDA-F | SDA fall time, read operation | Pull-up resistor = 1 kΩ, Cb = 50pF | 4.5 | ns | ||
Master Mode | ||||||
fSCL | SCL clock frequency | EN_SMB = L3 (Master Mode) | 260 | 303 | 346 | kHz |
TSCL-LOW | SCL low period | 1.66 | 1.90 | 2.21 | µs | |
TSCL-HIGH | SCL high period | 1.22 | 1.40 | 1.63 | µs | |
THD-START | Hold time start operation | 0.6 | µs | |||
TSU-START | Setup time start operation | 0.6 | µs | |||
TSDA-HD | Data hold time | 0.9 | µs | |||
TSDA-SU | Data setup time | 0.1 | µs | |||
TSU-STOP | Stop condition setup time | 0.6 | µs | |||
TBUF | Bus free time between Stop-Start | 1.3 | µs | |||
TSDC-R | SCL rise time | Pull-up resistor = 1 kΩ | 300 | ns | ||
TSDC-F | SCL fall time | Pull-up resistor = 1 kΩ | 300 | ns | ||
EEPROM Timing | ||||||
TEEPROM | EEPROM configuration load time | Time to assert ALL_DONE_N after READ_EN_N has been asserted. Single device reading its configuration from an EEPROM with common channel configuration. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 4 | ms | ||
TEEPROM | EEPROM configuration load time | Time to assert ALL_DONE_N after READ_EN_N has been asserted. Single device reading its configuration from an EEPROM. Non-common channel configuration. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 7 | ms | ||
TPOR | Power-on reset assertion time | Internal power-on reset (PoR) stretch between stable power supply and de-assertion of internal PoR. The SMBus address is latched on the completion of the PoR stretch, and SMBus accesses are permitted once PoR completes. | 30 | ms |