JAJSHS2 August 2019 DS160PR410
ADVANCE INFORMATION for pre-production products; subject to change without notice.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDDABSMAX | Supply Voltage (VDD) | –0.5 | 4.0 | V |
VIOCMOS,ABSMAX | 3.3 V LVCMOS and Open Drain I/O voltage | –0.5 | 4.0 | V |
VIO4LVL,ABSMAX | 4-level Input I/O voltage | –0.5 | 2.75 | V |
VIOHS,ABSMAX | High-speed I/O voltage (RXnP, RXnN, TXnP, TXnN) | –0.5 | 2.75 | V |
TJ,ABSMAX | Junction temperature | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |